VARIATEURS DE FREQUENCE

SK 500E AND SK 200E

NORD DRIVESYSTEMS offers intelligent, cost effective drive solutions with the frequency inverters in the SK 500E product series and their saleable equipment options, all of which are fully compatible with regard to their performance range, supply voltage and sizes.

SK 500E

Find further information under www.nord.com
  • Compact design
  • Energy-saving function
  • Performance tailored to the application (e.g. "Posicon" positioning control)
  • Push-on modules for control and communication (field bus)
  • Ethernet based BUS systems
Sizes 10
U[V] 1~110...120 ±10%
⅓~200...240 ±10%
3~200...240 ±10%
3~380...480 -20%
/ +10%
P[kW]

0,25 – 90

SK 200E inverters are available with almost the same range of functions as the SK 500E models. The spectrum of applications ranges from simple drive functions to complex positioning control.

SK 200E

Find further information under www.nord.com
  • "Safe Stop" compliant with EN 954-1
  • Commissioning via integrated DIP switches and potentiometer possible
  • Energy-saving function
  • Ethernet based BUS systems
  • Performance tailored to the application
  • Decentralised modules in system network
  • Integrated "Posicon" positioning control
  • On-board version of AS interface
Sizes 4
U[V] 1~110...120 ±10%
1~200...240 ±10%
3~200...240 ±10%
3~380...500 -20%
/ +10%
P[kW]

0,25 – 22